Image of VMLXC1533G VMLXC LED 15000 LUMEN 347-480V GLASS LEN
Image of VMLXC1533G VMLXC LED 15000 LUMEN 347-480V GLASS LEN
play
Killark VMLX-C
Image of VMLXC1533G VMLXC LED 15000 LUMEN 347-480V GLASS LEN
+1
Image of VMLXC1533G VMLXC LED 15000 LUMEN 347-480V GLASS LEN

VMLXC LED 15000 LUMEN 347-480V GLASS LEN

Brand: Killark

Catalog ID: VMLXC1533G

VMLX-C Retrofit Solution for Class 1, Division 2, Zone 2 Highbay Applications, 15,000 lumens, 347-480V

  • Direct Retrofit to Crouse Hinds Series fixture mounts
  • No adaptor or additional accessory required
  • No additional sealing or gasketing needed
  • Light output range from 5,000 – 18,000 lumens
  • Type I, III, V, V-Wide optic pattern options for various light distribution
  • Globe and guard come standard already assembled
  • Terminal blocks come standard for quick and easy installation
  • Emergency battery backup options
  • Thermal foldback protection with active temperature monitoring
  • 6KV Surge Protection as standard with supplemental surge protection options

General

Application

  • Class I Division 2 Hazardous Locations
  • Class II Hazardous Dust
  • Zone 2 Hazardous Locations
  • Off and On Shore Oil and Gas
  • Wet and Marine Locations
  • Food and Beverage
  • Heavy Industrial

Catalog Number

VMLXC1533G

Color Temperature

5000 K

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumens

15000

Optic Type

Glass Globe

Series

VMLX-C Series

UPC

783936186894

Electrical Ratings

Frequency Rating

50-60 Hz

Voltage Rating

347-480 VAC

Wattage

120 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Div. 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Div. 1 & 2, Groups E, F, G
  • Class III
  • Suitable for Wet Locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US only)

Operational

Color Temperature

5000 K

Lumens

15000