




Brand: Killark
Catalog ID: VMLXC1833G
Application
Catalog Number
VMLXC1833G
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
18000
Optic Type
Glass Globe
Series
VMLX-C Series
UPC
783936186900
Frequency Rating
50-60 Hz
Voltage Rating
347-480 VAC
Wattage
140 W
Hazardous Rating(s)
Color Temperature
5000 K
Lumens
18000