
Brand: Killark
Catalog ID: VMLXC733G
Application
Catalog Number
VMLXC733G
Color Temperature
5000 K
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
7000
Optic Type
Glass Globe
UPC
783936186863
Frequency Rating
50-60 Hz
Voltage Rating
347-480 VAC
Wattage
55 W
Hazardous Rating(s)
Color Temperature
5000 K
Lumens
7000