Take a Tour of Our Complete SolutionsHere is a glimpse of the various solutions that Killark can provide. See the Killark Solutions.
Take a Tour of the Markets We ServeA quick look through the various markets we are equipped to cater to. See the Killark markets
Take a Tour Try out some Killark Resources.
Brand: Killark
Catalog ID: VMPSD40
VM Series Reflector
Catalog Number
VMPSD40
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VM
UPC
783936995465
Weight
2.19 lb
Buy America(n) Qualified
Carton Quantity
5