Image of VMS5B VMS5B - VM Series 1-1/2" 90° Stanchion Mount
Image of VMS5B VMS5B - VM Series 1-1/2" 90° Stanchion Mount
Buy America(n) Qualified

VMS5B - VM Series 1-1/2" 90° Stanchion Mount

$328.72 USD

Brand: Killark

Catalog ID: VMS5B

VM Series 1-1/2" 90° Stanchion Mount

VM Series Splice Box

Product details

General

Catalog Number

VMS5B

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion Straight 90°

Series

VM

UPC

783936786650

Dimensions

Hub Size

1-1/2"

Weight

7 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1