Image of VOBG-100 SU104 VOBG-100 SU104 - 100W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box with Guard - Unit Pack
Image of VOBG-100 SU104 VOBG-100 SU104 - 100W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box with Guard - Unit Pack

VOBG-100 SU104 - 100W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box with Guard - Unit Pack

Brand: Killark

Catalog ID: VOBG-100 SU104

100W V Series Incandescent Ceiling Mount With VBA Adapter For Round Outlet Box with Guard - Unit Pack

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

Catalog Number

VOBG-100 SU104

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936062686

Dimensions

Hub Size

1/2"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer