Brand: Killark
Catalog ID: VQ1F1330
Catalog Number
VQ1F1330
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
0-2,000 lm
Lumens
900
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VQ1F
Type
Aluminum Compact Fluorescent Fixture
UPC
783936076706
Dimensions
14.06 in x 6 in x 14.06 in
Gross Weight with Packaging
10.5
Height
14.06 in
Length
14.06 in
Width
6 in
Frequency Rating
50/60 Hz
Lumens Per Watt
69.2
Voltage Rating
120-277 VAC
Wattage
13 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)