Brand: Killark
Catalog ID: VQ2F4230
Catalog Number
VQ2F4230
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Compact Fluorescent
Lumen Range
2,001-5,000 lm
Lumens
3200
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Luminaire Only
Series
VQ2F
Type
Aluminum Compact Fluorescent Fixture
UPC
783936076843
Dimensions
14.06 in x 6 in x 14.06 in
Gross Weight with Packaging
12.5
Height
14.06 in
Length
14.06 in
Width
6 in
Frequency Rating
50/60 Hz
Lumens Per Watt
76.2
Voltage Rating
120-277 VAC
Wattage
42 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)