VQ2F6430 - VQ2F Series, AL 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"
Image of VQ2F6430 VQ2F6430 - VQ2F Series, AL 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"

VQ2F6430 - VQ2F Series, AL 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included), 120-277V, 50/60 Hz, Optic Thread Size 7-3/4"

Brand: Killark

Catalog ID: VQ2F6430

VQ2F Series - Aluminum 64 Watt Compact Fluorescent Light Fixture (Two 32W Lamps Included) - 120-277V At 50/60 Hz - Optic Thread Size 7-3/4Inch

  • World Voltage Ballast 120 through 277 VAC 50/60Hz
  • Six mounting splice box types: Pendant, Ceiling, Wall bracket, Cone Top, 25° Angle Stanchion, Straight Stanchion – in a variety of entry sizes, including M20 for the VMX ceiling style.
  • Elevated ambients to 55°C 13W – 64W
  • Two lamp models have 2 ballasts for separate switching or system redundancy
  • Normally shipped as components for fast delivery, or may be ordered factory assembled.
  • Options for Fuses and Quick Disconnect
  • Tank assemblies include quad-pin lamp

World Voltage ballast 120-277 VAC 50/60 Hz. Elevated ambients to 55°C 13W-64W. Two lamp models have 2 ballasts for separate switching or system redundancy. Normally shipped as components for fast delivery. Tank assemblies include quad-pin lamp.

General

Catalog Number

VQ2F6430

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Lumen Range

2,001-5,000 lm

Lumens

4800

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VQ2F Series

Type

Aluminum Compact Fluorescent Fixture

UPC

783936076881

Dimensions

Dimensions

14.06 in x 6 in x 14.06 in

Gross Weight with Packaging

13.5

Height

14.06 in

Length

14.06 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

75

Voltage Rating

120-277 VAC

Wattage

64 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

4800