VSIH Series IEC-Style Explosion-Protected Plug (32A 3P+E 5h 600-690V)
Image of VSIH32P405 VSIH Series IEC-Style Explosion-Protected Plug (32A 3P+E 5h 600-690V)

VSIH Series IEC-Style Explosion-Protected Plug (32A 3P+E 5h 600-690V)

Brand: Killark

Catalog ID: VSIH32P405

VSIH Series IEC-Style Explosion-Protected Plug (32A 3P+E 5h 600-690V)

  • Color-coding and IEC-Style Pin Configuration makes it impossible to mate plugs and receptacles of different voltages and amperage ratings
  • Interlocked switch mechanism prevents accidental removal of plug from receptacle under load
  • Electrical Configurations available from 16A to 125A, 100V to 690VAC
  • IP66 Ingress Protection (IP) ratings when product is mated and/or covers are tightened
  • Glass-Reinforced Polyester (GRP) non-metallic material, for excellent mechanical strength and long product life
  • Removable Gear Tray allows for easier wiring to internal disconnect switch
  • Available accessories include Auxiliary Contacts (up to 2), Earth Stud, and Continuity Earth Plate

Killark VersaMate® VSIH Series of IEC-Style Explosion-Protected devices provide for a plug/receptacle solution in hazardous location areas requiring ATEX/IECEx ratings. IP66 weather-ingress ratings allow for indoor and outdoor use, and GRP (Glass-Reinforced Polyester) non-metallic construction ensures the ultimate in corrosive resistance. Receptacles incorporate a Mechanical Interlock Mechanism for Dead-Front construction. This feature ensures that the switch cannot be turned on without a fully inserted plug; plug cannot be removed with switch in “ON” position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VSIH32P405

Color Code

Black

EU RoHS Indicator

Contact Manufacturer

Material

Plastic (PA6)

Receptacle Type

Mechanically Interlocked

Series

VSIH Series

Type

Pin & Sleeve

UPC

783936182803

Dimensions

Weight

4.4 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

200-250 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

ATEX File Number

INERIS 20 ATEX 0022X

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

IECEx INE 20.0020X

IP Rating

IP66

Operational

Temperature Range

(T4) -35°C to +40°C