VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz
Image of VSL1330 VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

Brand: Killark

Catalog ID: VSL1330

VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

  • Integral driver – maintains fixture’s compact profile to fit in existing spaces
  • Ambient suitability -40°C to 55°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Compact in size with traditional industrial appearance and suitability. VSL LED housings can be retrofitted to existing V Series splice boxes; upgrade from CFL or incandescent. Energy savings - less than 13W of power. Replaces 75W or higher incandescent.

General

Application

Killark ‘VSL’ Series LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4 areas where wind, water, snow or high ambients can be expected. VSL’s are sized to replace “Utility” type fixtures (incandescent or CFL’s) in hallways, closets, elevator pits, docks, stairwells, access tunnels, and mechanical rooms. These fixtures can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, and garage areas

Catalog Number

VSL1330

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Luminaire Only

Series

VSL Series

Type

Aluminum LED Fixture

UPC

783936090788

Dimensions

Dimensions

8.02 in x 4.38 in x 10.11 in

Gross Weight with Packaging

5

Height

10.11 in

Length

8.02 in

Width

4.38 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

100

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC,IIB,IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1300

Operating Cycles

10,000 hrs