MI LISTA
KILLARK
Image of VSL1330W2HG-CP VSL1330W2HG-CP - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1211 Lumens
Image of VSL1330W2HG-CP VSL1330W2HG-CP - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1211 Lumens

VSL1330W2HG-CP - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 13 Watt, 120-277 VAC 5000K, 1211 Lumens

Marca: Killark

ID del Catálogo: VSL1330W2HG-CP

The VSL Series is a Vapor Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

The VSL Series is a Vapor Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

Detalles del producto

General

Application

  • Killark ‘VSL’ Series LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4 areas where wind, water, snow or high ambients can be expected. VSL’s are sized to replace “Utility” type fixtures (incandescent or CFL’s) in hallways, closets, elevator pits, docks, stairwells, access tunnels, and mechanical rooms. These fixtures can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, and garage areas

Catalog Number

VSL1330W2HG-CP

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket W/Feet

Optic Type

Glass Globe - Clear

Series

VSL

UPC

783936082684

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Current Rating

60 A

Frequency Rating

50/60 Hz

Lumens Per Watt

100

Voltage Rating

120-277 VAC

Wattage

13 W

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC,IIB,IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

Recursos y descargas

Avisos para clientes

Certificaciones