MY LISTS
KILLARK
Image of VSL1630F1HG VSL1630F1HG - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1328 Lumens
Image of VSL1630F1HG VSL1630F1HG - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1328 Lumens

VSL1630F1HG - VSL Series LED Vapor Tight/ Utility, Hazardous Rated 16 Watt, 120-277 VAC 5000K, 1328 Lumens

Brand: Killark

Catalog ID: VSL1630F1HG

The VSL Series is a Vapor Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

  • Integral driver – maintains fixture’s compact profile to fit in existing spaces
  • Ambient suitability -40°C to 55°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The VSL Series is a Vapor Tight/ Utility fixture using energy efficient LED's. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

Product details

General

Application

Killark ‘VSL’ Series LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4 areas where wind, water, snow or high ambients can be expected. VSL’s are sized to replace “Utility” type fixtures (incandescent or CFL’s) in hallways, closets, elevator pits, docks, stairwells, access tunnels, and mechanical rooms. These fixtures can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, and garage areas

Catalog Number

VSL1630F1HG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1625

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling w/Feet & Adapter

Optic Type

Glass Globe - Clear

Series

VSL

UPC

783936092423

Dimensions

Hub Size

1/2"

Electrical Ratings

Current Rating

60 A

Frequency Rating

50/60 Hz

Lumens Per Watt

101.6

Voltage Rating

120-277 VAC

Wattage

16 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC,IIB,IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

Resources and downloads