VSQ Series 30A 3P 4W Hazardous Interlocked Receptacle
Image of VSQ3034 VSQ Series 30A 3P 4W Hazardous Interlocked Receptacle
*Representative image
Image of VSQ3034 VSQ Series 30A 3P 4W Hazardous Interlocked Receptacle

VSQ Series 30A 3P 4W Hazardous Interlocked Receptacle

$2,747.78 USD

Brand: Killark

Catalog ID: VSQ3034

30A 3W4P VSQ Hazardous Interlocked Receptacle

  • Compact size and footprint
  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON” position
  • Factory Wired Receptacle (Load Side) “Off” position is padlockable for maintenance safety
  • Auxiliary Contact (late-make early-break) contact rated 10 Amp, 1/3 HP at 125/250 VAC.
  • Adjustable mounting lugs
  • Feed-through construction
  • Horsepower-rated internal switch

Killark VersaMate® VSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VSQ3034

Color

EU RoHS Indicator

Hub Pattern

Feed-Thru

Material

Aluminum

Product Family

Plugs & Receptacles

Receptacle Type

Mechanically Interlocked

Series

VSQ Series

Style

3 Pole, 4-Wire

Type

Pin & Sleeve

UPC

783936833323

Dimensions

Hub Size

1"

Weight

13.31 lb

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

Up to 600 V

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Hub Pattern

Feed-Thru