KILLARK
VSQ Series 60A 3P 4W Factory Sealed Hazardous Interlocked Receptacle
Image of VSQ6034FS VSQ Series 60A 3P 4W Factory Sealed Hazardous Interlocked Receptacle
Image of VSQ6034FS VSQ Series 60A 3P 4W Factory Sealed Hazardous Interlocked Receptacle

VSQ Series 60A 3P 4W Factory Sealed Hazardous Interlocked Receptacle

Brand: Killark

Catalog ID: VSQ6034FS

60A 3W4P VSQ Factory Sealed Hazardous Interlocked Receptacle

  • Factory Sealed Construction
  • Compact size and footprint
  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON” position
  • Factory Wired Receptacle (Load Side)
  • “Off” position is padlockable for maintenance safety
  • Auxiliary Contact (late-make early-break) rated 10 Amp, 1/3 HP at 125/250 VAC.
  • Adjustable mounting lugs
  • Feed-through construction
  • Horsepower-rated internal switch

Killark VersaMate® VSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VSQ6034FS

EU RoHS Indicator

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Plugs & Receptacles

Receptacle Type

Mechanically Interlocked

Series

VSQ-FS Series

Type

Pin & Sleeve

UPC

783936833385

Dimensions

Hub Size

1"

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Hub Pattern

Feed-Thru

Logistics

Factory Sealed

Factory Sealed