Image of VTG-S VTG-S - V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures
Image of VTG-S VTG-S - V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

VTG-S - V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

Brand: Killark

Catalog ID: VTG-S

V Series - Silicone Fixture Body To Splice Box Gasket For 100/200 Watt Light Fixtures

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

Application

For use with V Series lighting.

Catalog Number

VTG-S

Color

Red

EU RoHS Indicator

Contact Manufacturer

Material

Silicone

Number of Lamps

0

Type

Silicone Gasket

UPC

783936820040

Dimensions

Gross Weight with Packaging

0.5

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer