Brand: Killark
Catalog ID: VTG
Fixture body to splice box gasket.
Application
Catalog Number
VTG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Rubber
Material - Body
Armstrong RN-8011
Number of Lamps
0
Type
Rubber Gasket
UPC
783936820019
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.01
Height
5.5 in
Length
6.88 in
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
50