Image of VTGG VTGG - V Series - Globe Gasket - For 200 Series

VTGG - V Series - Globe Gasket - For 200 Series

Brand: Killark

Catalog ID: VTGG

V Series - Globe Gasket - For 200 Series

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Fixture body to splice box gasket.

General

Application

For use with V Series lighting.

Catalog Number

VTGG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Lamps

0

Type

Rubber Gasket

UPC

783936820026

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.01

Height

5.5 in

Length

6.88 in

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Lamps

0

Logistics

Carton Quantity

50