Image of VTR-2 VTR-2 - VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of VTR-2 VTR-2 - VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of VTR-2 VTR-2 - VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI
Image of VTR-2 VTR-2 - VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI
+1
VTR Installation

VTR-2 - VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI

$274.71 USD

Brand: Killark

Catalog ID: VTR-2

VTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI

Product details

General

Catalog Number

VTR-2

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

2100

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature Range Celcius

-40°C to +55°C

Optic Type

Polycarbonate Lens

Series

VTR

UPC

783936176598

Electrical Ratings

Lumens Per Watt

117

Voltage Rating

120 VAC

Wattage

18 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10