Image of VUXBGG-2-100PX VUXBGG-2-100PX - 150W V Series Incandescent - Ceiling Fixture With Mounting Feet Using VBC Splice Box & VBA Adapter - 3/4" Hub with Guard - Unit Pack
Image of VUXBGG-2-100PX VUXBGG-2-100PX - 150W V Series Incandescent - Ceiling Fixture With Mounting Feet Using VBC Splice Box & VBA Adapter - 3/4" Hub with Guard - Unit Pack

VUXBGG-2-100PX - 150W V Series Incandescent - Ceiling Fixture With Mounting Feet Using VBC Splice Box & VBA Adapter - 3/4" Hub with Guard - Unit Pack

Brand: Killark

Catalog ID: VUXBGG-2-100PX

150W V Series Incandescent - Ceiling Fixture With Mounting Feet Using VBC Splice Box & VBA Adapter - 3/4" Hub with Guard - Unit Pack

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Product details

General

Catalog Number

VUXBGG-2-100PX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

V Series

UPC

783936750248

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA