Image of VWSQ3034 VWSQ Series 30A 3P 4W NEMA 4X Mechanically Interlocked Receptacle
* Representative image
Image of VWSQ3034 VWSQ Series 30A 3P 4W NEMA 4X Mechanically Interlocked Receptacle

VWSQ Series 30A 3P 4W NEMA 4X Mechanically Interlocked Receptacle

$2,291.78 USD

Brand: Killark

Catalog ID: VWSQ3034

30A 3W4P NEMA 4X Mechanically Interlocked Receptacle

  • Compact size and footprint
  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON” position
  • Factory Wired Receptacle (Load Side)
  • “Off” position is padlockable for maintenance safety
  • Auxiliary Contact (late-make early-break) rated 10 Amp, 1/3 HP at 125/250 VAC.
  • Adjustable mounting lugs
  • Feed-through construction
  • Horsepower-rated internal switch

Killark VersaMate® VWSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in standard location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

Product details

General

Catalog Number

VWSQ3034

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VWSQ

Type

Pin & Sleeve

UPC

783936833408

Dimensions

Hub Size

1"

Weight

12.5 lb

Electrical Ratings

Amperage Rating

30 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logistics

Carton Quantity

1