VWSQ Series 60A 3P 4W NEMA 4X Mechanically Interlocked Receptacle
Image of VWSQ6034 VWSQ Series 60A 3P 4W NEMA 4X Mechanically Interlocked Receptacle

VWSQ Series 60A 3P 4W NEMA 4X Mechanically Interlocked Receptacle

$3,049.36 USD

Brand: Killark

Catalog ID: VWSQ6034

60A 3W4P NEMA 4X Mechanically Interlocked Receptacle

  • Compact size and footprint
  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON” position
  • Factory Wired Receptacle (Load Side)
  • “Off” position is padlockable for maintenance safety
  • Auxiliary Contact (late-make early-break) rated 10 Amp, 1/3 HP at 125/250 VAC.
  • Adjustable mounting lugs
  • Feed-through construction
  • Horsepower-rated internal switch

Killark VersaMate® VWSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in standard location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VWSQ6034

EU RoHS Indicator

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Receptacle Type

Mechanically Interlocked

Series

VWSQ Series

Type

Pin & Sleeve

UPC

783936833422

Dimensions

Hub Size

1"

Weight

27.46 lb

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Configuration

Hub Pattern

Feed-Thru

Logistics

Carton Quantity

1