Brand: Killark
Catalog ID: VXA-2
Application
Catalog Number
VXA-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Number of Lamps
0
Series
Type
Aluminum Ceiling Mount Splice Box
UPC
783936830025
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.9
Height
3 in
Hub Size
3/4"
Length
1 in
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
2