Image of WH-3G WH-3G - 1" Zinc Weather Proof Conduit Hub w/ Ground
* Representative image
Image of WH-3G WH-3G - 1" Zinc Weather Proof Conduit Hub w/ Ground

WH-3G - 1" Zinc Weather Proof Conduit Hub w/ Ground

Brand: Killark

Catalog ID: WH-3G

1" Zinc Weather Proof Conduit Hub w/ Ground

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

Application

Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.

Catalog Number

WH-3G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc

Series

WH

Type

Weatherproof Conduit Hub With Ground Screw

UPC

783936074702

Dimensions

Dimensions

1.921 in x 1.921 in x 1.812 in

Gross Weight with Packaging

0.37

Height

1.812 in

Hub Size

1"

Length

1.921 in

Width

1.921 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

40

Resources and downloads