Image of WH-6 WH-6 - 2" Zinc Weather Proof Conduit Hub
* Representative image
Image of WH-6 WH-6 - 2" Zinc Weather Proof Conduit Hub

WH-6 - 2" Zinc Weather Proof Conduit Hub

Brand: Killark

Catalog ID: WH-6

2" Zinc Weather Proof Conduit Hub

  • Oversized locknut provides for a strong vibration-proof termination
  • Captive sealing ring
  • Serrations on hub body and locknut provide effective positive ground path
  • Insulated throat protects conductors

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

Application

Conduit hubs provide a liquid tight, oil tight and dust tight termination of electrical conduit through the walls of sheet metal enclosures. The hubs fit into standard knock-out dimensions.

Catalog Number

WH-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Zinc

Series

WH

Type

Weatherproof Conduit Hub

UPC

783936841854

Dimensions

Dimensions

3.236 in x 3.236 in x 1.895 in

Gross Weight with Packaging

0.93

Height

1.895 in

Hub Size

2"

Length

3.236 in

Width

3.236 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

15

Resources and downloads