Image of WLALFP1130L5D WLALFP1130L5D - 11k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft
Image of WLALFP1130L5D WLALFP1130L5D - 11k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

WLALFP1130L5D - 11k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

$2,258.77 USD

Brand: Killark

Catalog ID: WLALFP1130L5D

11k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

Catalog Number

WLALFP1130L5D

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

10110

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

WLALFP

UPC

783936153209

Dimensions

Weight

34.5 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

126.4

Voltage Rating

120-277 VAC

Wattage

80 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

IP Rating

  • IP66
  • IP67