WLALFP630L4D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 4 ft
Image of WLALFP630L4D WLALFP630L4D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 4 ft
Image of WLALFP630L4D WLALFP630L4D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 4 ft

WLALFP630L4D - 6k Lumen - Standard Location Food Processing Light - 120-277VAC - 4 ft

Brand: Killark

Catalog ID: WLALFP630L4D

6k Lumen - Standard Location Food Processing Light - 120-277VAC - 4 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

General

Catalog Number

WLALFP630L4D

Finish Type

Natural

Light Source

  • LED
  • LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface
  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Product Family

Lighting

Series

WLALFP Series

UPC

783936153179

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

IP Rating

  • IP66
  • IP67