WMBLX4IE130G - WMBLX (OrdLoc) LED 4000 Lumen 120-277V 90 Min. Emergency Backup Housing
Image of WMBLX4IE130G WMBLX4IE130G - WMBLX (OrdLoc) LED 4000 Lumen 120-277V 90 Min. Emergency Backup Housing
Image of WMBLX4IE130G WMBLX4IE130G - WMBLX (OrdLoc) LED 4000 Lumen 120-277V 90 Min. Emergency Backup Housing
play
MBL-X Series

WMBLX4IE130G - WMBLX (OrdLoc) LED 4000 Lumen 120-277V 90 Min. Emergency Backup Housing

Brand: Killark

Catalog ID: WMBLX4IE130G

WMBLX (OrdLoc) LED 4000 Lumen 120-277V 90 Min. Emergency Backup Housing

  • Compact size low bay fixture for low mounting heights or small space areas
  • Light weight, shallow depth and diameter
  • Variety of mounting methods including ceiling, pendant, wall, and stanchion mounting
  • MBLX fixture housings can be retrofitted to existing MB series splice boxes
  • Energy Savings with up to 143 lumens/watt
  • Warm and Cool LED color options
  • Patented thermal foldback protection included as standard
  • Emergency Battery backup options
  • Standard 6KV surge protection with additional surge protection options
  • Glass globe and guard preassembled to fixture tank

General

Catalog Number

WMBLX4IE130G

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumens

3868

Material

Corrosion resistant copperfree aluminum alloy

Optic Type

Glass Globe - Clear

Product Family

LIGHTING

Series

WMBLX Series

UPC

783936188560

Dimensions

Weight

6.14 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

143.25

Voltage Rating

120-277 VAC

Wattage

27 W

Certifications And Compliance

Hazardous Rating(s)

Suitable for wet locations (Indoor and Outdoor), Marine Rated (US only), Type 4X, IP66

Operational

Lumens

3868