Image of WML2X1530S4G WML-X Series LED Area light 120 Watt, 120-277VAC, 15000 Lumen 1-1/4" Straight Stanchion

WML-X Series LED Area light 120 Watt, 120-277VAC, 15000 Lumen 1-1/4" Straight Stanchion

Brand: Killark

Catalog ID: WML2X1530S4G

The WML-X area lowbay/highbay light fixture is suitable for harsh and heavy wet location rated environments. The WML-X is designed with improved LED’s and pre-installed optics to direct the light where it is needed for various applications. The fixture tank and mounts are made with a cast copper-free aluminum housing and an internal heat sinking driver plate. Easily upgrade outdated HID lighting and help keep facilities operating safely and productively.

  • Energy Efficient and Long Life LED's
  • Walkway Optic patterns
  • Easy Retrofit to Competitors
  • Finless Design
  • Lighter Weight
  • LED Color of 5000K with 80 CRI
  • Wildlife Friendly Color options