Image of WML3X2330A2G WML-X Series LED Area light 200 Watt, 120-277VAC, 23000 Lumen 3/4" Pendant Mount

WML-X Series LED Area light 200 Watt, 120-277VAC, 23000 Lumen 3/4" Pendant Mount

Brand: Killark

Catalog ID: WML3X2330A2G

The WML-X area lowbay/highbay light fixture is suitable for harsh and heavy wet location rated environments. The WML-X is designed with improved LED’s and pre-installed optics to direct the light where it is needed for various applications. The fixture tank and mounts are made with a cast copper-free aluminum housing and an internal heat sinking driver plate. Easily upgrade outdated HID lighting and help keep facilities operating safely and productively.

Product details

General

Catalog Number

WML3X2330A2G

Color Temperature

5000 K

Environmental Conditions

  • Suitablefor Wet Locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US Only)

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

23,000 - 28,000 lm

Lumens

23000

Mounting Type

Pendant

Optic Type

Glass Globe

Series

WML-X

Dimensions

Hub Size

3/4"

Electrical Ratings

Current / Amperage Rating

1.67-0.72 A

Frequency Rating

50-60 Hz

Voltage Rating

120-277 VAC

Wattage

200 W

Resources and downloads