Image of WML3X2830X2G WML-X Series LED Area light 250 Watt, 120-277VAC, 28000 Lumen 3/4" Ceiling Mount
Image of WML3X2830X2G WML-X Series LED Area light 250 Watt, 120-277VAC, 28000 Lumen 3/4" Ceiling Mount
Image of WML3X2830X2G WML-X Series LED Area light 250 Watt, 120-277VAC, 28000 Lumen 3/4" Ceiling Mount

WML-X Series LED Area light 250 Watt, 120-277VAC, 28000 Lumen 3/4" Ceiling Mount

Brand: Killark

Catalog ID: WML3X2830X2G

The WML-X area lowbay/highbay light fixture is suitable for harsh and heavy wet location rated environments. The WML-X is designed with improved LED’s and pre-installed optics to direct the light where it is needed for various applications. The fixture tank and mounts are made with a cast copper-free aluminum housing and an internal heat sinking driver plate. Easily upgrade outdated HID lighting and help keep facilities operating safely and productively.

Product details

General

Catalog Number

WML3X2830X2G

Color Temperature

5000 K

Environmental Conditions

  • Suitablefor Wet Locations
  • Type 3, 4X
  • IP66
  • Marine Rated (US Only)

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

23,000 - 28,000 lm

Lumens

28000

Mounting Type

Ceiling

Optic Type

Glass Globe

Series

WML-X

Dimensions

Hub Size

3/4"

Electrical Ratings

Current / Amperage Rating

2.08-0.09 A

Frequency Rating

50-60 Hz

Voltage Rating

120-277 VAC

Wattage

250 W

Resources and downloads