Brand: Killark
Catalog ID: X-10
Killark XCS Series Control Station Blank Cover provides a means to cap off an entry in any size SWB back box used with XCS Control Stations in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.
Application
Back Box Type
SWB
Catalog Number
X-10
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X
Type
Blank Back Box Cover
UPC
783936890005
Depth
1-1/32
Dimensions
5.5 in x 5.25 in x 3.25 in
Gross Weight with Packaging
1.07
Height
3.25 in
Length
5.5 in
Width
5.25 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5