Brand: Killark
Catalog ID: XAS-53
Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.
Action
SP
Actuator
Break Glass
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Back Box Type
SWB
Catalog Number
XAS-53
Color
Red
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
XAS
Type
Aluminum Fire Alarm Station With Breaking-Glass Activation
UPC
783936880396
Depth
4-1/16
Dimensions
8.25 in x 5.75 in x 6.75 in
Gross Weight with Packaging
3
Height
6.75 in
Length
8.25 in
Width
5.75 in
Amperage Rating
10 A
Contact Rating
7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR31085
Hazardous Rating(s)
UL File Number
E50498