

Brand: Killark
Catalog ID: XCS-0A15D
Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SP (per circuit)
Actuator
Pilot Light and Momentary Pushbutton
Application
Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.
Back Box Type
SWB
Catalog Number
XCS-0A15D
Color
Green-Red P.B., Red Light
EU RoHS Indicator
Material
Copper-free aluminum
Product Family
Controls
Series
XCS Series
Type
Aluminum Cover With LED Pilot Light And Two Mini Push Buttons
UPC
783936960333
Depth
2-3/32 in
Dimensions
7.875 in x 5.875 in x 4 in
Gross Weight with Packaging
1.37
Height
4 in
Length
7.875 in
Width
5.875 in
Amperage Rating
10 A
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC.
Frequency Rating
50/60 Hz
Number Of Poles
2
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E53360
Action
SP (per circuit)
Actuator
Pilot Light and Momentary Pushbutton
Back Box Type
SWB
Carton Quantity
5