Image of XECD-204A2 XECD-204A2 - XEC Series,20 Amp, 240/480 VAC / 250 VDC, 2 Pole, EHD Frame, Circuit Breaker Enclosure

XECD-204A2 - XEC Series,20 Amp, 240/480 VAC / 250 VDC, 2 Pole, EHD Frame, Circuit Breaker Enclosure

Brand: Killark

Catalog ID: XECD-204A2

XEC Series,20 Amp, 240/480 VAC / 250 VDC, 2 Pole, EHD Frame, Circuit Breaker Enclosure

  • Rectangular bolted cover design provides for attractive, compact, uniform installations.
  • Two case conduit hubs, one top and one bottom.
  • Internal circuit breaker handle mechanism is a sliding plate type mounted to the cover.
  • External handle is vault type with standard provisions for locking in "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position as factory modification (add suffix SU40 to the catalog number).
  • Circuit Breaker is trip free of handle mechanism.
  • Locking in the "ON" position does not prevent the circuit breaker from opening under short circuit or overload conditions.

Suitable for indoor applications.

General

Action

DP

Actuator

Molded Case Circuit Breaker Operator

Application

XEC Series hazardous areas due to the the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Provides overcurrent and short circuit protection.

Catalog Number

XECD-204A2

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

2

Operating Temperature Celcius Max

40 Degree

Series

XEC

Type

Circuit Breaker Enclosure

UPC

783936897257

Dimensions

Depth

6.875

Height

11.875 in

Weight

10.5 lb

Width

6 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

60 Hz

Primary Voltage

480 VAC/250 VDC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR18179

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

7 (B, C, D), 9 (E, F, G)

UL File Number

E30962

Operational

Action

DP

Actuator

Molded Case Circuit Breaker Operator

Operating Temperature Celcius Max

40 Degree

Configuration

Number Of Poles

2