Image of XECF-904A1 XECF-904A1 - XEC Series,90 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure
Image of XECF-904A1 XECF-904A1 - XEC Series,90 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure

XECF-904A1 - XEC Series,90 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure

Brand: Killark

Catalog ID: XECF-904A1

XEC Series,90 Amp, 277 VAC / 125 VDC, 1 Pole, EHD Frame, Circuit Breaker Enclosure

Killark XEC Series of Hazardous Location Circuit Breaker Enclosures provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) breakers.

Product details

General

Action

SP

Actuator

Molded Case Circuit Breaker Operator

Application

XEC Series hazardous areas due to the the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Provides overcurrent and short circuit protection.

Catalog Number

XECF-904A1

Color

Aluminum

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lacquer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

1

Operating Temperature Celcius Max

40 Degree

Series

XEC

Type

Circuit Breaker Enclosure

UPC

783936896298

Dimensions

Depth

7

Height

16 in

Weight

20 lb

Width

7.75 in

Electrical Ratings

Amperage Rating

90 A

Frequency Rating

60 Hz

Primary Voltage

277 VAC/125 VDC

Conductor Related

Number Of Wires

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR18179

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

7 (B, C, D), 9 (E, F, G)

UL File Number

E30962

Resources and downloads