Brand: Killark
Catalog ID: XFH-21
Application
For hazardous locations.
Catalog Number
XFH-21
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Splice Box And Hanger
UPC
783936898001
Dimensions
7.5 in x 6 in x 4 in
Gross Weight with Packaging
2.03
Height
4 in
Length
7.5 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer