Brand: Killark
Catalog ID: XFH-22
Fixture hanger for hazardous locations combining splice box and hanger. Set screws in female hub prevents accidental loosening of fixture. Straight through conduit hubs for through feed. Mounting lugs are standard. Cast of corrosion resistant aluminum all
Application
For hazardous locations.
Catalog Number
XFH-22
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Splice Box And Hanger
UPC
783936898025
Dimensions
6.25 in x 6 in x 4.25 in
Gross Weight with Packaging
1.98
Height
4.25 in
Length
6.25 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer