
Brand: Killark
Catalog ID: XLB-2
Integral bushings. Easy access covers. Volume is 6.5 cu. in.
Application
For use in hazardous locations.
Catalog Number
XLB-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
Conduit Body
UPC
783936910024
Dimensions
5 in x 2 in x 4 in
Gross Weight with Packaging
0.86
Height
4 in
Hub Size
3/4"
Length
5 in
Weight
0.86 lb
Width
2 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
LB
Carton Quantity
5