Image of XLL-3 XLL-3 - 1" LL Type, Aluminum X Series Conduit Body
* Representative image
Image of XLL-3 XLL-3 - 1" LL Type, Aluminum X Series Conduit Body

XLL-3 - 1" LL Type, Aluminum X Series Conduit Body

Brand: Killark

Catalog ID: XLL-3

1" LL Type, Aluminum X Series Conduit Body

Product details

General

Application

  • For use in hazardous locations.

Catalog Number

XLL-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936910062

Dimensions

Dimensions

7.75 in x 5.75 in x 4.125 in

Gross Weight with Packaging

1.61

Height

4.125 in

Hub Size

1"

Length

7.75 in

Width

5.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514