XMSW-0BT - Manual Motor Starter - NEMA Size 0 - 2-Pole; 1Ø, Ac
Image of XMSW-0BT XMSW-0BT - Manual Motor Starter - NEMA Size 0 - 2-Pole; 1Ø, Ac
Image of XMSW-0BT XMSW-0BT - Manual Motor Starter - NEMA Size 0 - 2-Pole; 1Ø, Ac

XMSW-0BT - Manual Motor Starter - NEMA Size 0 - 2-Pole; 1Ø, Ac

Brand: Killark

Catalog ID: XMSW-0BT

Manual Motor Starter - NEMA Size 0 - 2-Pole; 1Ø, Ac

  • Rectangular bolted cover design provides for attractive, compact, uniform installations.
  • Enclosure and external handle are diecast copper-free (less than 0.4%) aluminum alloy.
  • Cast “ON,” “OFF,” “TRIPPED” markings on cover align with external handle and provide clear indication of enclosed starter condition.
  • External handle is a vault type with standard provisions for locking in the “OFF” position with up to three pad-locks.
  • Provision for locking in “ON” position is available as factory modification (add suffix SU-40 to catalog number).
  • Two cast 1” NPT conduit hubs with integral pipe stop, one top and one bottom, are standard on all assemblies.

Killark's XMSW Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

General

Catalog Number

XMSW-0BT

EU RoHS Indicator

Horsepower - Maximum

2

Product Family

Motor Starters

Series

XMSW Series

Size

0

UPC

783936912523

Dimensions

Size

0

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E12379

Operational

Horsepower - Maximum

2