Image of XNS-7C XS Series DPDT (Center Off) Tumbler Switch Cover Without Device - 20A
* Representative image
Image of XNS-7C XS Series DPDT (Center Off) Tumbler Switch Cover Without Device - 20A

XS Series DPDT (Center Off) Tumbler Switch Cover Without Device - 20A

Brand: Killark

Catalog ID: XNS-7C

XS Series - Aluminum DPDT (Center Off) Tumbler Switch Cover Without Device - 20A

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

DPDT (CTR OFF)

Actuator

Lever

Application

  • Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XNS-7C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Series

XNS

Type

Aluminum Tumbler Switch Cover

UPC

783936913490

Dimensions

Depth

4-1/4

Dimensions

4.75 in x 4.75 in x 2.75 in

Gross Weight with Packaging

1

Height

2.75 in

Length

4.75 in

Width

4.75 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Resources and downloads

Customer Notices

Specifications