Image of XS-52D XS Series - Feed-Thru 2-Pole Tumbler Switch Unit - Hub Size 3/4 Inch - 30A

XS Series - Feed-Thru 2-Pole Tumbler Switch Unit - Hub Size 3/4 Inch - 30A

Brand: Killark

Catalog ID: XS-52D

XS Series - Aluminum Feed-Thru 2-Pole Tumbler Switch Unit - Hub Size 3/4 Inch - 30A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

DP

Actuator

Lever

Ambient Temp. Range

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XS-52D

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

XS

Type

Aluminum Tumbler Switch Box And Cover

UPC

783936926346

Dimensions

Depth

4-1/4

Gross Weight with Packaging

2.4

Electrical Ratings

Amperage Rating

30 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Operational

Action

DP

Actuator

Lever

Ambient Temp. Range

Configuration

Back Box Type

SWB

Number Of Poles

2