Brand: Killark
Catalog ID: XS-41C
Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.
Action
SP
Actuator
Lever
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
Back Box Type
SWB
Catalog Number
XS-41C
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
XS
Type
Aluminum Tumbler Switch Box And Cover
UPC
783936930442
Depth
4-1/4
Gross Weight with Packaging
2.4
Amperage Rating
20 A
Frequency Rating
50/60 Hz
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11712
Hazardous Rating(s)
UL File Number
E53360