Image of XS-42C XS Series - Feed-Thru Box And Cover With 2-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

XS Series - Feed-Thru Box And Cover With 2-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

Brand: Killark

Catalog ID: XS-42C

XS Series - Aluminum Feed-Thru Box And Cover With 2-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.