Image of XSD-02 XSD-02 - XSD Series - Aluminum Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Cover And Switch Assembly - With Overload Protection

XSD-02 - XSD Series - Aluminum Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Cover And Switch Assembly - With Overload Protection

Brand: Killark

Catalog ID: XSD-02

XSD Series - Aluminum Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Cover And Switch Assembly - With Overload Protection

  • Motor running protection when overload heaters are used.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

Killark's XSD/XSX Series of Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (XSD Series) and Square D Type K (XSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.