Image of XST15-61C XST Series - Feed-Thru 1-Pole Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A
* Representative image
Image of XST15-61C XST Series - Feed-Thru 1-Pole Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

XST Series - Feed-Thru 1-Pole Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

Brand: Killark

Catalog ID: XST15-61C

XST Series - Aluminum Feed-Thru 1-Pole Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

SP

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XST15-61C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

XST

Type

Aluminum Tumbler Switch Box And Cover

UPC

783936075495

Dimensions

Depth

4-1/4

Dimensions

6.25 in x 5.75 in x 4.25 in

Gross Weight with Packaging

2.62

Height

4.25 in

Length

6.25 in

Width

5.75 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2