XSX-12 - XSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, Without Overload Protection, Hub Size 1/2"
Image of XSX-12 XSX-12 - XSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, Without Overload Protection, Hub Size 1/2"

XSX-12 - XSX Series, AL Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit, Without Overload Protection, Hub Size 1/2"

Brand: Killark

Catalog ID: XSX-12

XSX Series - Aluminum Dead-End Single Gang 2-Pole, Single Phase Manual Motor Starting Switch Unit - Without Overload Protection - Hub Size 1/2Inch

  • XSX Series (without overload protection) are ideally suited for across the-line applications where a positive disconnect means is required.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisions for padlocking switch in either "ON" or "OFF" position is standard.

General

Application

Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used. XSX Series (without overload protection) is ideally suited for across-the-line applications where a positive disconnect means is requi

Catalog Number

XSX-12

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Material

Copper-free aluminum

Series

XSX Series

Type

Aluminum Manual Motor Starting Switch Without Overload Protection

UPC

783936933429

Dimensions

Gross Weight with Packaging

2.4

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Horsepower - Maximum

3