Brand: Killark
Catalog ID: XSX-2
Application
Catalog Number
XSX-2
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
3
Material
Copper-free aluminum
Series
XSX
Type
Aluminum Manual Motor Starting Switch Without Overload Protection Cover Assembly
UPC
783936933405
Dimensions
5.563 in x 4 in x 5.563 in
Gross Weight with Packaging
2.4
Height
5.563 in
Length
5.563 in
Width
4 in
Frequency Rating
60 Hz
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)