Brand: Killark
Catalog ID: XSX-3
Application
Catalog Number
XSX-3
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
10
Material
Copper-free aluminum
Series
XSX
Type
Aluminum Manual Motor Starting Switch Without Overload Protection Cover Assembly
UPC
783936933412
Dimensions
6.25 in x 5.75 in x 4.25 in
Gross Weight with Packaging
1.34
Height
4.25 in
Length
6.25 in
Width
5.75 in
Frequency Rating
60 Hz
Voltage Rating
600 V
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)